chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
ML-Q12L1000-14X60-CWW-0.24-DT04-2P | TURCK - Your Global Automation Partner
ML-Q12L1000-14X60-CWW-0.24-DT04-2P
Order ID no. 6914444
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-20
Cable length (m)
0.24
Cascadable
No
Design
Rectangular
Dimmable
No
Electrical connection
Cable with connector
Function
Linear light
Height
0
Housing material
Anodized aluminium
Housing quality
AL
Length
0
Light type
White
Protection class
IP67
Width
0
In Stock
Price Group
D1
List Price
€ 133,65
home
Turck-Shop
Others
ML-Q12L1000-14X60-CWW-0.24-DT04-2P
Item Total
€ 66.825,00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support