chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKM51-25XOR-RSM51 | TURCK - Your Global Automation Partner
PROFIBUS-DP power cable Extension Cable
RKM51-25XOR-RSM51
Order ID no. 6914363
home
Home
Loading...
Technical Data
Downloads
Application
Power
Cable length (m)
25
Connector A
Female, 7/8″-16 UN, Straight
Connector A
7/8″-16 UN
Connector B
Male, 7/8″-16 UN, Straight
Connector B
7/8″-16 UN
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Design
Extension Cable
Orientation
Straight
Orientation
Straight
Plug body
Plastic
Type
Female
Type
Male
home
Turck-Shop
Others
RKM51-25XOR-RSM51
Item Total
€ 201,41
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
K1
List Price
€ 201,41