chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
Cable441-100M/S2174 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Cable441-100M/S2174
Order ID no. 6914212
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Application
Data
Approvals
UL
Cable color
Green
Cable length (m)
100
Cable quality
PUR
Core cross-section (mm²)
0.34
Current (A)
4
Design
Connection Cable
Height
120
Length
330
Network protocol
Ethernet
Width
330
In Stock
Price Group
K1
List Price
€ 832,70
Item Total
€ 832,70
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
Cable441-100M/S2174
Contact Support