chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKM50-5XOR | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
17.08.2022 // Cankurtaran - Bläser
RKM50-5XOR
Order ID no. 6914083
home
Home
Loading...
Technical Data
Downloads
Application
Power
Cable color
Orange
Cable length (m)
5
Cable quality
PVC
Connector A
7/8″-16 UN
Core cross-section (mm²)
0.83
Coupling nut/screw material A
Brass
Current (A)
9
Design
Connection Cable
Height
30
Length
200
Number of Pins
4+PE
Orientation
Straight
Type
Female
Voltage (V)
600
Width
200
In Stock
Price Group
K1
List Price
€ 41,91
Item Total
€ 41,91
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RKM50-5XOR
Contact Support