chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FD-49-T317/EX | TURCK - Your Global Automation Partner
Fieldbus Display, 3-Channel FOUNDATION Fieldbus
FD-49-T317/EX
Order ID no. 6901312
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-10
Application
Data
Approvals
ATEX
Connection technology signal
Cable gland
Device type
Fieldbus display
Dimensions
140 mm x 140 mm x 71 mm
Display
5-digit 7-segment LCD display
Electrical connection
Cable gland
Height
71
Housing material
Powder-coated die-cast aluminium
Installation area
zone 1, zone 21
Length
140
Network protocol
FOUNDATION fieldbus
Number of channels
3
Protection class
IP66
Width
140
In Stock
Price Group
K3
List Price
€ 1.489,40
home
Turck-Shop
Others
FD-49-T317/EX
Item Total
€ 1.489,40
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support