chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BTS-DSU35-ZF10-M12 | TURCK - Your Global Automation Partner
Mounting Accessories Mounting kit for manual valves
BTS-DSU35-ZF10-M12
Order ID no. 6901130
home
Home
Loading...
Technical Data
Downloads
Accessory type
Mounting kit for manual valves
Advanced search
Dual sensor for valve monitoring, DSU35
Design
Accessories for dual sensor
Dimensions
104 mm x 60 mm x 112 mm
Height
112
Housing material
Plastic
Housing quality
1.4301 (AISI 304)/Vestamid
Length
104
Mounting accessories for
Dual sensors
Width
60
In Stock
Price Group
C1
List Price
€ 97,35
home
Turck-Shop
Others
BTS-DSU35-ZF10-M12
Item Total
€ 97,35
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support