chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BSA8141-0 | TURCK - Your Global Automation Partner
07.01.2022// Nguyen
BSA8141-0
Order ID no. 6901001
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Coding
A-coded
Connection mode
Screw/clamp connection
Connector A
M12 x 1
Coupling nut/screw material A
Die-cast Zinc
Current (A)
4
Height
20
Length
60
Number of Pins
4
Orientation
Straight
Screw-in thread
PG7
Type
Male
Voltage (V)
250
Width
20
In Stock
Price Group
K2
List Price
€ 22,55
Item Total
€ 22,55
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BSA8141-0
Contact Support