chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SC-M8/3GD | TURCK - Your Global Automation Partner
SC-M8/3GD
Order ID no. 6900515
home
Home
Loading...
Technical Data
Downloads
Advanced search
M8 × 1 threaded barrel
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-25
Height
10
Housing diameter (mm)
⌀ 15 mm
Housing material
Plastic
Housing quality
PA
Length
100
Mounting accessories for
Threaded barrel sensors
Width
100
In Stock
Price Group
E1
List Price
€ 5,76
home
Turck-Shop
Others
SC-M8/3GD
Item Total
€ 5,76
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support