chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
M16X1.5 CABLE GLAND BLACK | TURCK - Your Global Automation Partner
M16X1.5 CABLE GLAND BLACK
Order ID no. 6900387
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
100
Ambient temperature min. (°C)
-40
Height
10
Housing material
Plastic
Housing quality
PA
Length
20
Mounting accessories for
Rectangular sensors
Protection class
IP67
Width
10
In Stock
Price Group
C1
List Price
€ 1,33
home
Turck-Shop
Others
M16X1.5 CABLE GLAND BLACK
Item Total
€ 1,33
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support