chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BTS-DSU35-UR10 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
BTS-DSU35-UR10
Order ID no. 6900347
home
Home
Loading...
Technical Data
Downloads
Accessory type
Spacer
Advanced search
Dual sensor for valve monitoring, DS20, Dual sensor for valve monitoring, DSC26, Dual sensor for valve monitoring, DSU26
Design
Accessories for dual sensor
Height
10
Housing diameter (mm)
⌀ 29,5 mm
Housing material
Plastic
Housing quality
PP-GF30
Length
20
Mounting accessories for
Dual sensors
Width
10
In Stock
Price Group
C1
List Price
€ 10,11
home
Turck-Shop
Others
BTS-DSU35-UR10
Item Total
€ 10,11
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support