chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
JBBS-49SC-T435 | TURCK - Your Global Automation Partner
IP66 Junction Box, 6-Channel FOUNDATION Fieldbus and PROFIBUS-PA
JBBS-49SC-T435
Order ID no. 6884283
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-25
Application
Data
Connection technology signal
Cable gland
Device type
Active fieldbus junction box
Dimensions
200 mm x 100 mm x 61 mm
Electrical connection
Cable gland
Height
61
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Length
200
Network protocol
FOUNDATION fieldbus, PROFIBUS-PA
Number of channels
4
Protection class
IP66
Width
100
In Stock
Price Group
K3
List Price
€ 696,30
home
Turck-Shop
Others
JBBS-49SC-T435
Item Total
€ 6.963,00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support