chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DPC-49-1RMB | TURCK - Your Global Automation Partner
Module Rack for the DPC System FOUNDATION Fieldbus
DPC-49-1RMB
Order ID no. 6882026
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Application
Data
Connection technology signal
Screw terminal
Device type
Module Racks
Dimensions
210 mm x 220 mm x 113 mm
Electrical connection
Removable terminal block, reverse polarity protected, screw connection
Height
113
Housing material
Aluminium
Installation area
non-Ex
Length
210
Network protocol
FOUNDATION fieldbus
Number of channels
1
Protection class
IP20
Width
220
In Stock
Price Group
K3
List Price
€ 429,88
home
Turck-Shop
Others
DPC-49-1RMB
Item Total
€ 429,88
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support