chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DPC-49-HSEFD/24VDC | TURCK - Your Global Automation Partner
HSE Field Device FOUNDATION Fieldbus
DPC-49-HSEFD/24VDC
Order ID no. 6882014
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Application
Data
Connection technology signal
Screw terminal
Device type
Diagnostics
Dimensions
105 mm x 176 mm x 31 mm
Electrical connection
Removable terminal block, reverse polarity protected, screw connection
Height
31
Housing material
Aluminium
Installation area
non-Ex
Length
105
Network protocol
FOUNDATION fieldbus
Protection class
IP20
Width
176
In Stock
Price Group
K3
List Price
€ 1.527,90
Item Total
€ 1.527,90
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
DPC-49-HSEFD/24VDC
Contact Support