chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
DPC-49-MB-RC | TURCK - Your Global Automation Partner
DPC-49-MB-RC
Order ID no. 6882010
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Electrical connection
Removable terminal block, reverse polarity protected, screw connection
Height
140
Housing material
Aluminium
Length
6200
Network protocol
FOUNDATION fieldbus
Protection class
IP20
Width
300
In Stock
Price Group
K3
List Price
€ 1.127,50
Item Total
€ 1.127,50
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
DPC-49-MB-RC
Contact Support