chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FCS-N1/2A4P-AN8X-H1141 | TURCK - Your Global Automation Partner
FCS-N1/2A4P-AN8X-H1141
Order ID no. 6871033
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Immersion
Detection type
Calorimetric
Electrical connection
Connector
Height
60
Housing material
Plastic
Housing quality
PBT
Length
130
Media temperature max. (°C)
80
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Immersion sensor
Operating voltage
DC
Output function
NPN
Process connection
1/2″ NPT
Protection class
IP67
Switching element function
NO contact
Width
110
In Stock
Price Group
D2
List Price
€ 382,80
Item Total
€ 382,80
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
FCS-N1/2A4P-AN8X-H1141
Contact Support