chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FTCI-3/4D15SS316P-2LUX-H1141/D505 | TURCK - Your Global Automation Partner
FTCI-3/4D15SS316P-2LUX-H1141/D505
Order ID no. 6870843
home
Home
Loading...
Technical Data
Downloads
Connector type
M12 x 1
Design
Inline
Detection type
Calorimetric
Electrical connection
Connector
Height
60
Housing material
Plastic
Housing quality
PBT
Length
180
Mounting conditions
Inline sensor
Operating voltage
DC
Output function
Analog output
Protection class
IP65
Width
115
home
Turck-Shop
Others
FTCI-3/4D15SS316P-2LUX-H1141/D505
In Stock
Price Group
D2
List Price
€ 955,90
Item Total
€ 955,90
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support