chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FCS-N1/2A4P-ARX-B3151/L220 115VAC | TURCK - Your Global Automation Partner
FCS-N1/2A4P-ARX-B3151/L220 115VAC
Order ID no. 6870825
In Stock
home
Home
Loading...
Technical Data
Downloads
Connector type
1/2″
Design
Immersion
Detection type
Calorimetric
Electrical connection
Connector
Height
0
Housing material
Plastic
Housing quality
PBT
Length
0
Media temperature max. (°C)
80
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Immersion sensor
Operating voltage
AC
Output function
Relay output
Process connection
1/2″ NPT
Protection class
IP67
Switching element function
NO contact
Width
0
Price Group
D2
List Price
€ 1.082,40
Item Total
€ 1.082,40
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
FCS-N1/2A4P-ARX-B3151/L220 115VAC
Contact Support