chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
FCI-D03A4-NAEX-H1141/M16 | TURCK - Your Global Automation Partner
Flow Monitoring Inline Sensor without Integrated Processor
FCI-D03A4-NAEX-H1141/M16
Order ID no. 6870636
home
Home
Loading...
Technical Data
Downloads
Application area
Explosion hazard (zone 1)
Approvals
ATEX II 2 G, ATEX II 3 G
Connector type
M12 x 1
Design
Inline
Detection type
Calorimetric
Electrical connection
Connector
Function
Flow monitoring
Housing material
Stainless steel
Housing quality
1.4571 (AISI 316Ti)
Media temperature max. (°C)
70
Media temperature min. (°C)
-20
Medium
liquids
Mounting conditions
Inline sensor
Process connection
M16 x 1.5
Protection class
IP67
In Stock
Price Group
D2
List Price
€ 564,30
Item Total
€ 564,30
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
FCI-D03A4-NAEX-H1141/M16
Contact Support