chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PTI004R-438-LI3-H1141 | TURCK - Your Global Automation Partner
Inline pressure transmitter, dead-space free With Current Output (2-Wire)
PTI004R-438-LI3-H1141
Order ID no. 6831600
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Without display
Electrical output
Current output (2-wire)
Electrical connection
Connector
Housing material
TFM1600 PTFE
Housing quality
PTFE
Media temperature max. (°C)
85
Media temperature min. (°C)
-20
Operating voltage
DC
Output function
Analog output
Pressure range
0...4 bar
Pressure type
Relative pressure
Process connection
¾″ Pillar CF
Protection class
IP67
In Stock
Price Group
J1
List Price
€ 2.462,90
Item Total
€ 2.462,90
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
PTI004R-438-LI3-H1141
Contact Support