chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PT-4A-29-LI3-DC91 | TURCK - Your Global Automation Partner
PT-4A-29-LI3-DC91
Order ID no. 6831395
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Without display
Electrical output
Current output (2-wire)
Electrical connection
Connector
Height
0
Housing material
Stainless steel
Housing quality
1.4435 (AISI 316L)
Length
0
Material pressure transducer
Stainless steel 1.4548 (AISI 630)
Media temperature max. (°C)
120
Media temperature min. (°C)
-25
Operating voltage
DC
Output function
Analog output current
Process connection
G 1/2″ front-flush
Protection class
IP67
Width
0
In Stock
Price Group
J1
List Price
€ 622,60
Item Total
€ 622,60
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
PT-4A-29-LI3-DC91
Contact Support