chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BL20-E-GW-PN | TURCK - Your Global Automation Partner
Gateway for the BL20 I/O System High-Feature Interface for PROFINET (IRT)
BL20-E-GW-PN
Order ID no. 6827377
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Approvals
cULus
Device type
Gateway
Dimensions
129,5 mm x 33,5 mm x 74,4 mm
Height
74.4
Length
129.5
Network protocol
PROFINET
Operating voltage
DC
Protection class
IP20
Voltage supply connection
Push-in terminals
Width
33.5
In Stock
Price Group
F1
List Price
€ 380,60
Item Total
€ 380,60
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BL20-E-GW-PN
Contact Support