chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
FLDP-IM8-0005 | TURCK - Your Global Automation Partner
Fieldbus I/O module PROFIBUS-DP 8 digital PNP inputs
FLDP-IM8-0005
Order ID no. 6825356
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Approvals
cULus
Connection technology signal
M12
Device type
Compact station, I/O Module
Dimensions
220,5 mm x 60 mm x 27 mm
Fieldbus connection technology
2 x M12
Fieldbus transmission rate
9.6 kbps …12 Mbps
Installation area
non-Ex
Network protocol
PROFIBUS-DP
Number of channels
8
Operating voltage
DC
Protection class
IP67
Signal type
Digital input
Voltage supply connection
2 x M23
home
Turck-Shop
Others
FLDP-IM8-0005
In Stock
Price Group
D1
List Price
€ 737,00
Item Total
€ 737,00
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support