chevron_left
Menu
Turck
search
Loading
add_shopping_cart
chevron_left
Menu
Home
Products
person
Login
add_shopping_cart
SCOL-0404D-1003S | TURCK - Your Global Automation Partner
piconet Coupling Module for CANopen
SCOL-0404D-1003S
Order ID no. 6824455
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Device type
Coupler, Gateway
Fieldbus transmission rate
10 kbps…1 Mbps
Network protocol
CANopen
Operating voltage
DC
Protection class
IP67
Signal type
Digital input, Digital input/output, Digital output
home
Turck-Shop
Others
SCOL-0404D-1003S
In Stock
Price Group
D1
List Price
€ 449,02
Item Total
€ 449,02
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support