chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SDPB-10S-1005 | TURCK - Your Global Automation Partner
piconet stand-alone module for PROFIBUS-DP 1-channel SSI Sensor Interface
SDPB-10S-1005
Order ID no. 6824444
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Approvals
cULus
Connection technology signal
M23
Device type
Compact station, I/O Module
Dimensions
210 mm x 30 mm x 26,5 mm
Fieldbus connection technology
2 x M12
Fieldbus transmission rate
9.6 kbps …12 Mbps
Height
26.5
Length
210
Network protocol
PROFIBUS-DP
Number of channels
1
Operating voltage
DC
Protection class
IP67
Signal type
SSI
Voltage supply connection
2 x M8
Width
30
In Stock
Price Group
D1
List Price
€ 649,00
Item Total
€ 649,00
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SDPB-10S-1005
Contact Support