chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
SDNB-0002D-0002 | TURCK - Your Global Automation Partner
piconet stand-alone module for DeviceNet 2-channel Pulse Width Modulation (PWM)
SDNB-0002D-0002
Order ID no. 6824080
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Approvals
cULus
Connection technology signal
M12
Device type
Compact station, I/O Module
Dimensions
175 mm x 30 mm x 26,5 mm
Fieldbus connection technology
1 x M12
Fieldbus transmission rate
125/250/500 kbps
Height
26.5
Length
175
Network protocol
DeviceNet
Number of channels
2
Operating voltage
DC
Protection class
IP67
Signal type
PWM
Voltage supply connection
2 x M8
Width
30
In Stock
Price Group
D1
List Price
€ 540,54
Item Total
€ 540,54
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
SDNB-0002D-0002
Contact Support