chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BLCEN-4M12VMT-4AI-VI | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
BL compact Multiprotocol Station for Industrial Ethernet 4 Analog Current or Voltage Inputs
BLCEN-4M12VMT-4AI-VI
Order ID no. 6811486
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connection technology signal
M12
Device type
Compact station, Field Logic Controller (ARGEE), I/O Module
Dimensions
113 mm x 71 mm x 32,5 mm
Fieldbus connection technology
2 x M12
Fieldbus transmission rate
10/100 Mbps
Height
32.5
Length
113
Network protocol
EtherNet/IP, Modbus TCP, PROFINET
Protection class
IP67, IP69K
Signal type
Analog input
Width
71
In Stock
Price Group
D1
List Price
€ 1.207,80
Item Total
€ 1.207,80
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BLCEN-4M12VMT-4AI-VI
Contact Support