chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
chevron_left
Menu
BLCDP-6M12LT-2RFID-A-8DI-PD | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
BL compact Fieldbus Station for PROFIBUS-DP Interface for Connection of 2 BL ident® Read/Write Heads
BLCDP-6M12LT-2RFID-A-8DI-PD
Order ID no. 6811173
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connection technology signal
M12
Device type
Compact station, I/O Module
Dimensions
168 mm x 71 mm x 32,5 mm
Fieldbus connection technology
2 x M12
Fieldbus transmission rate
9.6 kbps …12 Mbps
Height
32.5
Length
168
Network protocol
PROFIBUS-DP
Number of channels
2/8
Protection class
IP67, IP69K
Signal type
Digital input, RFID
Width
71
In Stock
Price Group
D1
List Price
€ 1.251,80
Item Total
€ 1.251,80
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BLCDP-6M12LT-2RFID-A-8DI-PD
Contact Support