chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BLCDN-8M12LT-2AI2AO-VI-8XSG-P | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
BL Compact Fieldbus Station for DeviceNet 2 Analog Inputs for Current or Voltage, 2 Analog Outputs f
BLCDN-8M12LT-2AI2AO-VI-8XSG-P
Order ID no. 6811074
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connection technology signal
M12
Device type
Compact station, I/O Module
Dimensions
168 mm x 71 mm x 32,5 mm
Fieldbus connection technology
2 x M12
Fieldbus transmission rate
125/250/500 kbps
Height
40
Installation area
non-Ex
Length
200
Network protocol
DeviceNet
Number of channels
4/8
Protection class
IP67, IP69K
Signal type
Analog input, Analog input/output, Analog output, Digital input, Digital input/output, Digital output
Width
80
In Stock
Price Group
D1
List Price
€ 1.009,80
home
Turck-Shop
Others
BLCDN-8M12LT-2AI2AO-VI-8XSG-P
Item Total
€ 1.009,80
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support