chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
BLCDN-6M12LT-2RFID-S-8XSG-PD | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
BL Compact Fieldbus Station for DeviceNet Interface for Connection of 2 BL ident® Read/Write Heads (
BLCDN-6M12LT-2RFID-S-8XSG-PD
Order ID no. 6811049
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Connection technology signal
M12
Device type
Compact station, I/O Module
Dimensions
168 mm x 71 mm x 32,5 mm
Fieldbus connection technology
2 x M12
Fieldbus transmission rate
125/250/500 kbps
Height
32.5
Length
168
Network protocol
DeviceNet
Number of channels
2/8
Protection class
IP67, IP69K
Signal type
Digital input, Digital input/output, Digital output, RFID
Width
71
In Stock
Price Group
D1
List Price
€ 1.317,80
Item Total
€ 1.317,80
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
BLCDN-6M12LT-2RFID-S-8XSG-PD
Contact Support