chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CABLE4426-100M | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
CABLE4426-100M
Order ID no. 6638920
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-30
Application
Data
Cable color
Green
Cable length (m)
100
Cable quality
PUR
Core cross-section (mm²)
0.15
Design
Extension Cable
Height
0
Length
0
Network protocol
Ethernet
Voltage (V)
300
Width
0
In Stock
Price Group
K2
List Price
€ 418,44
home
Turck-Shop
Others
CABLE4426-100M
Item Total
€ 418,44
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support