chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKC4.4T-8-RSC4.4T/TXO3701 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RKC4.4T-8-RSC4.4T/TXO3701
Order ID no. 6638731
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Orange
Cable length (m)
8
Cable quality
PUR
Coding
A-coded
Coding
A-coded
Connector A
M12 x 1
Connector B
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Height
35
Length
190
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Straight
Special features
Resistant to welding sparks, Suitable for drag chain use
Type
Female
Type
Male
Voltage (V)
250
Width
200
In Stock
Price Group
H1
List Price
€ 36,08
home
Turck-Shop
Others
RKC4.4T-8-RSC4.4T/TXO3701
Item Total
€ 36,08
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support