chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKG4M-35/TXG | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PKG4M-35/TXG
Order ID no. 6638498
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Gray
Cable length (m)
35
Cable quality
PUR
Connector A
M8 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Height
0
Length
0
Number of Pins
4
Orientation
Straight
Special features
Suitable for drag chain use
Type
Female
Width
0
In Stock
Price Group
H1
List Price
€ 74,25
home
Turck-Shop
Others
PKG4M-35/TXG
Item Total
€ 74,25
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support