chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKS8T-20/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
WKS8T-20/TEL
Order ID no. 6638407
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal
Approvals
cULus
Cable color
Black
Cable length (m)
20
Cable quality
PVC
Coding
A-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Current (A)
2
Design
Connection Cable
Height
0
Length
0
Number of Pins
8
Orientation
Angled
Special features
Shielded, Shielding on coupling nut
Type
Female
Voltage (V)
30
Width
0
In Stock
Price Group
H1
List Price
€ 77,99
Item Total
€ 77,99
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WKS8T-20/TEL
Contact Support