chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKG4M-14/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PKG4M-14/TEL
Order ID no. 6638239
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Approvals
cULus
Cable color
Black
Cable length (m)
14
Cable quality
PVC
Connector A
M8 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Height
0
Length
0
Number of Pins
4
Orientation
Straight
Type
Female
Width
0
In Stock
Price Group
H1
List Price
€ 26,07
home
Turck-Shop
Others
PKG4M-14/TEL
Item Total
€ 26,07
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support