chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKW3M-5-PSG3M/TXL3220 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PKW3M-5-PSG3M/TXL3220
Order ID no. 6638225
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Black
Cable length (m)
5
Cable quality
PUR
Connector A
M8 x 1
Connector B
M8 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Height
0
Length
0
Number of Pins
3
Number of pins
3
Orientation
Angled
Orientation
Straight
Special features
Suitable for drag chain use
Type
Female
Type
Male
Width
0
home
Turck-Shop
Others
PKW3M-5-PSG3M/TXL3220
In Stock
Price Group
H1
List Price
€ 18,59
Item Total
€ 18,59
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support