chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
TB-8M12-5-1/TEL3302 | TURCK - Your Global Automation Partner
Passive Actuator/Sensor Box, M12 × 1 With Homerun Cable, 8-port
TB-8M12-5-1/TEL3302
Order ID no. 6634660
home
Home
Loading...
Technical Data
Downloads
Application
Signal
Cable color
Black
Cable diameter (mm)
10
Cable quality
PVC
Group terminal
Cable
Number of Pins
4+PE
Number of Ports
8
Port
M12 x 1
Protection class
IP67
Voltage (V)
30
In Stock
Price Group
H1
List Price
€ 105,38
Item Total
€ 105,38
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
TB-8M12-5-1/TEL3302
Contact Support