chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKS12T-5/TXL3190 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR Connection Cable
WKS12T-5/TXL3190
Order ID no. 6634117
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Black
Cable length (m)
5
Cable quality
PUR
Coding
A-coded
Connector A
Female, M12 x 1, Angled, A-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Number of Pins
12
Orientation
Angled
Plug body
Plastic
Special features
Suitable for drag chain use
Type
Female
Voltage (V)
30
In Stock
Price Group
K1
List Price
€ 56,21
Item Total
€ 56,21
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WKS12T-5/TXL3190
Contact Support