chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKC5T-P7X3.1-8-WKC5T-P7X3.1/TXO | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
WKC5T-P7X3.1-8-WKC5T-P7X3.1/TXO
Order ID no. 6633177
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Orange
Cable length (m)
8
Cable quality
PUR
Coding
A-coded
Coding
A-coded
Connector A
M12 x 1
Connector B
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Height
0
Length
0
Number of Pins
4+PE
Number of pins
4+PE
Orientation
Angled
Orientation
Angled
Special features
Suitable for drag chain use
Type
Female
Type
Female
Width
0
In Stock
Price Group
H1
List Price
€ 53,13
home
Turck-Shop
Others
WKC5T-P7X3.1-8-WKC5T-P7X3.1/TXO
Item Total
€ 53,13
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support