chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKG4S-1.35/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PKG4S-1.35/TXL
Order ID no. 6631895
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Black
Cable length (m)
1.35
Cable quality
PUR
Connector A
Ø 8 mm
Core cross-section (mm²)
0.34
Current (A)
4
Design
Connection Cable
Height
10
Length
120
Number of Pins
4
Orientation
Straight
Special features
Suitable for drag chain use
Type
Female
Width
120
In Stock
Price Group
H1
List Price
€ 9,31
home
Turck-Shop
Others
PKG4S-1.35/TXL
Item Total
€ 9,31
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support