chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
PKG4S-1.9-PKG4S/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
PKG4S-1.9-PKG4S/TXL
Order ID no. 6631890
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Black
Cable length (m)
1.9
Cable quality
PUR
Connector A
Ø 8 mm
Connector B
Ø 8 mm
Core cross-section (mm²)
0.34
Current (A)
4
Design
Extension Cable
Height
0
Length
0
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Straight
Special features
Suitable for drag chain use
Type
Female
Type
Female
Width
0
In Stock
Price Group
H1
List Price
€ 15,18
Item Total
€ 15,18
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
PKG4S-1.9-PKG4S/TXL
Contact Support