chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RKC4.4T-4.5-WSC4.4T/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RKC4.4T-4.5-WSC4.4T/TXL
Order ID no. 6631760
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Black
Cable length (m)
4.5
Cable quality
PUR
Coding
A-coded
Coding
A-coded
Connector A
M12 x 1
Connector B
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Height
30
Length
150
Number of Pins
4
Number of pins
4
Orientation
Straight
Orientation
Angled
Special features
Suitable for drag chain use
Type
Female
Type
Male
Voltage (V)
250
Width
150
In Stock
Price Group
H1
List Price
€ 21,34
home
Turck-Shop
Others
RKC4.4T-4.5-WSC4.4T/TXL
Item Total
€ 21,34
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support