chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
RSC4.5T-0.6-RSC4.5T/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RSC4.5T-0.6-RSC4.5T/TEL
Order ID no. 6631696
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-5
Application
Signal
Approvals
CE
Cable color
Black
Cable length (m)
0.6
Cable quality
PVC
Coding
A-coded
Coding
A-coded
Connector A
M12 x 1
Connector B
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Extension Cable
Height
0
Length
0
Number of Pins
5
Number of pins
5
Orientation
Straight
Orientation
Straight
Type
Male
Type
Male
Voltage (V)
30
Width
0
home
Turck-Shop
Others
RSC4.5T-0.6-RSC4.5T/TEL
In Stock
Price Group
H1
List Price
€ 21,67
Item Total
€ 21,67
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support