chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
chevron_left
Menu
RKS8T-150-RSS8T/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
RKS8T-150-RSS8T/TXL
Order ID no. 6631369
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Black
Cable length (m)
150
Cable quality
PUR
Coding
A-coded
Coding
A-coded
Connector A
M12 x 1
Connector B
M12 x 1
Core cross-section (mm²)
0.25
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
2
Design
Extension Cable
Height
180
Length
350
Number of Pins
8
Number of pins
8
Orientation
Straight
Orientation
Straight
Special features
Shielded, Shielding on coupling nut, Suitable for drag chain use
Type
Female
Type
Male
Voltage (V)
30
Width
350
In Stock
Price Group
H1
List Price
€ 1.054,90
Item Total
€ 1.054,90
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
RKS8T-150-RSS8T/TXL
Contact Support