chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VBRS4.486-2RKC4T-0.6/0.6/TXG | TURCK - Your Global Automation Partner
VBRS4.486-2RKC4T-0.6/0.6/TXG
Order ID no. 6630891
home
Home
Loading...
Technical Data
Downloads
Accessory type
Y-Splitter
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Gray
Cable length (m)
0.6
Cable quality
PUR
Connector A
M12 x 1
Connector B
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Coupling nut/screw material B
Brass
Current (A)
4
Design
Y-splitter with cable
Height
0
Length
0
Number of pins
3
Number of Ports
2
Orientation
Straight
Orientation
Straight
Type
Male
Type
2 x Female
Voltage (V)
250
Width
0
In Stock
Price Group
K1
List Price
€ 38,72
Item Total
€ 38,72
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
VBRS4.486-2RKC4T-0.6/0.6/TXG
Contact Support