chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WSC5Q-2/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Actuator and Sensor Cable, PUR Connection Cable
WSC5Q-2/TXL
Order ID no. 6628055
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Cable color
Black
Cable diameter (mm)
4.8
Cable length (m)
2
Cable quality
PUR
Coding
A-coded
Connector A
Male, M12 x 1, Angled, A-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.34
Current (A)
4
Design
Connection Cable
Number of Pins
4+PE
Orientation
Angled
Plug body
Plastic
Special features
Suitable for drag chain use
Type
Male
Voltage (V)
60
In Stock
Price Group
K1
List Price
€ 20,57
Item Total
€ 20,57
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WSC5Q-2/TXL
Contact Support