chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKC4.4T-P7X3-0.3/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
WKC4.4T-P7X3-0.3/TXL
Order ID no. 6626143
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Black
Cable length (m)
0.3
Cable quality
PUR
Coding
A-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Height
10
Length
280
Number of Pins
4
Orientation
Angled
Special features
LED
Type
Female
Width
225
In Stock
Price Group
H1
List Price
€ 18,04
home
Turck-Shop
Others
WKC4.4T-P7X3-0.3/TXL
Item Total
€ 18,04
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support