chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
WKC4.4T-P7X3.1-5/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
WKC4.4T-P7X3.1-5/TXL
Order ID no. 6626111
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-25
Application
Signal
Approvals
cULus
Cable color
Black
Cable length (m)
5
Cable quality
PUR
Coding
A-coded
Connector A
M12 x 1
Core cross-section (mm²)
0.34
Coupling nut/screw material A
Brass
Current (A)
4
Design
Connection Cable
Height
30
Length
180
Number of Pins
4
Orientation
Angled
Special features
LED
Type
Female
Width
150
In Stock
Price Group
H1
List Price
€ 23,98
Item Total
€ 23,98
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
WKC4.4T-P7X3.1-5/TXL
Contact Support