chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
CABLE FBY-BK/SD-500M | TURCK - Your Global Automation Partner
Fieldbus cables for fieldbus systems According to IEC61158-2
CABLE FBY-BK/SD-500M
Order ID no. 6611101
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
50
Ambient temperature min. (°C)
-5
Application
Data
Approvals
UL
Cable color
Black
Cable diameter (mm)
8
Cable length (m)
500
Cable quality
PVC
Core cross-section (mm²)
0.8
Device type
Fieldbus cable (bulk cable)
Network protocol
PROFIBUS-PA
Voltage (V)
300
In Stock
Price Group
K3
List Price
€ 1.636,80
Item Total
€ 1.636,80
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
CABLE FBY-BK/SD-500M
Contact Support