chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VAS02-Z80E-10/TXL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
25.08.2025 // Nguyen - Bläser
VAS02-Z80E-10/TXL
Order ID no. 6606766
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-30
Application
Signal
Cable color
Black
Cable length (m)
10
Cable quality
PUR
Connector A
Design A
Core cross-section (mm²)
0.75
Current (A)
4
Design
Connection Cable
Height
0
Length
0
Number of Pins
2+PE
Type
Valve connector
Voltage (V)
24
Width
0
In Stock
Price Group
K2
List Price
€ 77,99
Item Total
€ 77,99
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
VAS02-Z80E-10/TXL
Contact Support