chevron_left
Menu
Turck
search
Loading
add_shopping_cart
Home
Products
person
Login
VIS02-E80E-5/TEL | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
13.03.2025 // Bergmann // The item has been discontinued by the
VIS02-E80E-5/TEL
Order ID no. 6606761
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
0
Application
Signal
Cable color
Black
Cable length (m)
5
Cable quality
PVC
Connector A
Design BI
Core cross-section (mm²)
0.75
Current (A)
4
Design
Extension Cable
Height
3
Length
200
Number of Pins
2+PE
Type
Valve connector
Voltage (V)
230
Width
200
In Stock
Price Group
K2
List Price
€ 24,09
Item Total
€ 24,09
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Others
VIS02-E80E-5/TEL
Contact Support